Product Details

Cylinders with brake/lock

Free position locking large bore size cylinder

Model No.
USC

Cylinder equipped with position locking mechanism capable of stopping at any position of the stroke length for standard SCA2 Series medium bore size cylinders (φ40 to φ100).

Industry
  • Safety
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
USCDouble actingφ40, φ50, φ63, φ80, φ10025, 50, 75, 100, 150, 200, 250
USC-G1Double acting with coil scraperφ40, φ50, φ63, φ80, φ10025, 50, 75, 100, 150, 200, 250

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel