Product Details

Cylinders with brake/ with lock

Selex Cylinder with Free Position Fall Prevention

Model No.
USC

Cylinder equipped with fall prevention mechanism capable of stopping at any position of the stroke length for standard SCA2 Series medium bore size cylinders (φ40 to φ100).

Industry
  • Safety
  • Features
  • Variations

[High abrasion-resistant round slit method]
New long life position locking mechanism is used.
Applying torque M to the lock plate generates axial force F.

[Lockable at any point throughout full stroke length]
Locking can be at any point throughout the full stroke length, including the stroke end, as long as the piston rod remains still.

[No more workpiece damage]
Prevents the cylinder from falling due to its own weight during power blackouts, etc.
No more workpiece damage, etc.

[2 types of lock direction]
Either forward lock or backward lock can be selected.
Piston rod moves freely in reverse lock direction, and is therefore easy to remove even with workpiece clamped.

Model No. Product name Bore size (mm)Standard stroke length (mm) Remarks
USCDouble actingφ40, φ50, φ63, φ80, φ10025, 50, 75, 100, 150, 200, 250
USC-G1Double acting with coil scraperφ40, φ50, φ63, φ80, φ10025, 50, 75, 100, 150, 200, 250

Return to Product List