Product Details
Lock Units
Brake Unit
- Model No.
- JSB3
10 types of discrete brake units of brake cylinders (φ40 to φ180 ) are available. These powerful and compact brake units enable movable rods to stop instantaneously. Usable as safety and clamp mechanisms for various devices in a variety of applications.
- Industry
- Safety

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision]
Rod stopping accuracy ± 1.0 mm or less is realized by CKD unique brake mechanism (rod speed 300 mm/s, no load).
Contributes to improved equipment accuracy.
[Powerful holding force]
Powerful holding force of 980 N to 20,000 N is provided according to φ16 to φ45 rod diameter.
Even if air source is shut off, the rod position is held.
[High durability]
Soft braking force and excellent durability are realized.

[Compact and lightweight]
Compact design, using an aluminum body.

[Manual lock easily released]
The lock can be released just by screwing in a bolt.

| Model No. | Product name | Rod diameter | Remarks |
|---|---|---|---|
| JSB3 | Brake unit | φ16, φ20, φ25, φ30, φ35, φ40, φ45 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only