Product Details

Lock Unit

Linear guide lock

Model No.
LMB

When used with a system incorporating a linear guide, this lock unit can be used to lock a workpiece after moving it to a specified position, or to enable emergency stop for safety, etc.

Industry
  • Safety
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Powerful holding force]
Three models of 1175 N, 1960 N, and 2450 N are available.

[Emergency stop possible]
It can be used not only for holding when stopped, but also for emergency stop or position locking.

[Environmental countermeasures]
Dust-proof scraper is provided as standard.

[Unlocked by air supply]
The lock mechanism is released by air supply and operated by air exhaust. (Manual release possible)

[Applications]
Table fixing and position locking.
X-Y table fixing and holding.
Table fixing and holding at the desired position.

Model No. Product name Operating rail width Remarks
LMBTHK15, 20, 25

Return to Product List