Product Details
Lock Unit
Linear guide lock
- Model No.
- LMB
When used with a system incorporating a linear guide, this lock unit can be used to lock a workpiece after moving it to a specified position, or to enable emergency stop for safety, etc.
- Industry
- Safety

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Powerful holding force]
Three models of 1175 N, 1960 N, and 2450 N are available.
[Emergency stop possible]
It can be used not only for holding when stopped, but also for emergency stop or position locking.
[Environmental countermeasures]
Dust-proof scraper is provided as standard.
[Unlocked by air supply]
The lock mechanism is released by air supply and operated by air exhaust. (Manual release possible)
[Applications]
Table fixing and position locking.
X-Y table fixing and holding.
Table fixing and holding at the desired position.

| Model No. | Product name | Operating rail width | Remarks |
|---|---|---|---|
| LMB | THK | 15, 20, 25 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Lock Unit
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only