Product Details
Cylinders with brake/lock
Linear guide lock
- Model No.
- LML
When used with a system incorporating a linear guide, this thin lock unit can lock the position of a workpiece after moving it to the specified position, hold it during stop for safety and prevent it from falling off.
- Industry
- Safety
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Same height as linear guide block]
Since it is the same height as the linear guide block, the lock can make good use of the empty space.
[High holding force]
Compact body with five models of 300 to 1150 N.
[Unlock by air supply] (manual release option"H")
The lock mechanism is released by air supply and operated by air exhaust.
[Environmental countermeasures] (LML-G series)
Dust-proof scraper can be selected.
[Applications]
Table fixing, position locking and holding.
Model No. | Product name | Operating rail width | Remarks |
---|---|---|---|
LML | Without scraper | 15, 20, 25, 30, 35 | |
LML-G | With scraper | 15, 20, 25, 30, 35 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only