Product Details
Filters
Medium main line filter
- Model No.
- AF2000
Discontinued 2019 03 30
【Discontinued model】
Alternative model : Medium Main Line Filter AF2 Series
Lower pressure loss, longer life and a more compact size have been realized by adopting new materials and new structure. Energy saving element used/simple element replacement / equipped with drain discharger.
[Applicable compressor] 22 kW to 95 kW
- Industry

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Advanced energy-saving element]
The new pleated structure provides a large filtration area.

[Simple module connections for further space saving]
The filters can be connected with the module kit, enabling space-saving installation.

[Easy element replacement]
The element can be replaced without touching the dirty element surface.

[Equipped with differential pressure indicator] (AF2000P/AF2000M)
Differential pressure indicator provided as standard to easily control element service life.

Model No. | Product name | Filtration rating (µm) | Applications | Remarks |
---|---|---|---|---|
AF2000P | Main line filter | 1 | Pre-filter | Discontinued 2020 03 30 |
AF2000M | Micro alescer | 0.01 | High-performance oil removing filter | Discontinued 2020 03 30 |
AF2000X | Micro alescer | - | Deodorizing filter | Discontinued 2020 03 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only