Product Details
Cylinder switches
Cylinder switch
- Model No.
- SW-T
NEW
General purpose cylinder switch with many mountable cylinders.
[NEW] Added intrinsically safe explosion-proof certified switch SW-T5-A and UL-compliant cylinder switch SW-T2YD-UL to the variations.
[Applicable cylinders]
Standard : CAC4, CKV2, CMA2, CMK2, HCM, JSC3, JSC4, JSG, JSK2, JSM2, LCG, LCR, LCW, LCX, MRG2, MRL2, RCS2,RCC2, RRC, SCA2, SCG, SCM, SCP*3, SCS2, SRM3, SSD, SSD2, SSG, STG, STS/STL, STK, UCA2, UCAC2, ULK, Hand, Chuck
For AC Magnetic fields : CAC4, JSC3, JSC4, JSG, RCC2, RCS2, SCA2, SCG, SCM, SCS2, SRG3, SRL3, SRM3, SRT3, SSD, SSD2, SSG, STG, STS/STL, STK, UCAC2, USC, USSD
For Magnetic fields (in welding processes) : CMK2, SCM, SCG, SCA2, SCS2, SSD2, SSG, SSD, STK, STG, STS/STL, JSG, JSC3, JSC4, USSD, HCM, CAC4, UCAC2, CAC-N, UCAC-N32, RCS2, RCC2, PCC
For Coolants : CMK2-G2/G3, HRL-G2/G3, SCA2-G2/G3, SCG-G2/G3, SSD-G2/G3, SSD2-G2/G3, STG-G2/G3, STS-G2/G3, STL-G2/G3
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
General-purpose switch compatible with many cylinders.
Wide range of variations including cutting-oil-resistant, water-resistant, and strong-magnetic-field-resistant types.
【Intrinsically Safe Explosion-Proof Certification】
Cylinder switch certified by JPEx for safe use in explosion-proof environments in Japan.
(Barrier installation required for use)

【UL-Compliant Cylinder Switch】
・ UL/CSA compliant
・ M12 connector type selectable

| Model No. | Product name | Remarks |
|---|---|---|
| SW-T※WL | Improved Water-Resistant Cylinder Switch | |
| SW-T5※※-A | Explosion-proof certified cylinder switch【Japan only release】 | |
| SW-T2YD※-UL | UL-Compliant Cylinder Switch | |
| SW-T2YD | AC magnetic field | |
| SW-T0Y | Magnetic fields (in welding processes) | |
| SW-T※YLH | Cutting oil | |
| SW-T1/2/3 | Proximity | |
| SW-T0/5/8 | Reed | |
| SW-T2YF・SW-T3YF | Preventive maintenance cylinder switch | Discontinued 2007 12 31 |
| SW-T2YM・SW-T3YM | Preventive maintenance cylinder switch | Discontinued 2007 12 31 |
| SW-T2YH※・SW-T2YV※ | 2-color Display type contactless | Discontinued 2023 12 28 |
| SW-T3YH※・SW-T3YV※ | 2-color Display type contactless | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Cylinder switches
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only