Product Details

Shock absorbers

Shock absorber for linear slide cylinder

Model No.
SKL

Shock absorber that achieves smooth stop with maximization of the installation capacity with high tact times and long service life.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Low tact]
Compatible with low tact / high-accuracy linear slide cylinder.
Improves equipment tact time and contributes to increased productivity.
High tact / smooth stop makes it possible to maximize the capacity of the cylinder.

[Soft stop extends service life]
Slit orifice mechanism enables smooth impact absorption.
Realizes an ideal triangular waveform, gentle impacts with soft absorption characteristics.

[High maintainability]
Structure directly receives the slider with the body.
Capless and mountable from rod side, allowing shock absorber replacement with the linear slide cylinder still installed.

Model No. Product name Max. absorbed energy (J)Thread size (mm)Stroke length (mm) Remarks
SKLBasic0.2, 0.8, 1.2, 3.6M8 x 0.75, M10 x 1.0, M12 x 1.03.5, 4.5, 6, 8

Return to Product List