Product Details
Shock absorbers
Shock absorber for Linear Slide Cylinder
- Model No.
- SKL
Shock absorber that achieves smooth stop with maximization of the installation capacity with high tact times and long service life.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Low tact]
Compatible with low tact / high-accuracy linear slide cylinder.
Improves equipment tact time and contributes to increased productivity.
High tact / smooth stop makes it possible to maximize the capacity of the cylinder.

[Soft stop extends service life]
Slit orifice mechanism enables smooth impact absorption.
Realizes an ideal triangular waveform, gentle impacts with soft absorption characteristics.

[High maintainability]
Structure directly receives the slider with the body.
Capless and mountable from rod side, allowing shock absorber replacement with the linear slide cylinder still installed.

| Model No. | Product name | Max. absorbed energy (J) | Thread size (mm) | Stroke length (mm) | Remarks |
|---|---|---|---|---|---|
| SKL | Basic | 0.2, 0.8, 1.2, 3.6 | M8 x 0.75, M10 x 1.0, M12 x 1.0 | 3.5, 4.5, 6, 8 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only