Product Details

Shock absorbers

Shock Absorber Adjustable Type

Model No.
SCK

Impact force absorption with original mechanism. This adjustable shock absorber increases service life and production efficiency of facilities and equipment. Ideal for stopping a workpiece moving or free-falling at high speeds.

Industry
  • Features
  • Variations

[Adjuster adjustment type structure] (SCK-**-0.3 or more)
Due to constant resistance throughout the stroke, the object's speed is uniformly decelerated.
Resistance can be shifted to high or low by adjusting, so collision energy can be absorbed appropriately.

[Effective for high speed travel, free fall applications]
Effective for energy absorption of high-speed travel (especially 2 m/s or more) and free fall.

Model No. Product name Max. absorbed energy (J)Thread size (mm)Stroke length (mm) Remarks
SCK-00Basic0.049 to 588M10 x 1.0, M12 x 1.0, M16 x 1.0, M20 x 1.0, M25 x 1.5, M30 x 1.5, M40 x 1.5, M45 x 1.5, M14 x 1.5, M20 x 1.5, M27 x 3.07, 10, 15, 25, 40, 60, 70, 30
SCK-FAFlange0.049 to 588M10 x 1.0, M12 x 1.0, M16 x 1.0, M20 x 1.0, M25 x 1.5, M30 x 1.5, M40 x 1.5, M45 x 1.5, M14 x 1.5, M20 x 1.5, M27 x 3.07, 10, 15, 25, 40, 60, 70, 30

Return to Product List