Product Details
Shock absorbers
Shock Absorber Adjustable Type
- Model No.
- SCK
Impact force absorption with original mechanism. This adjustable shock absorber increases service life and production efficiency of facilities and equipment. Ideal for stopping a workpiece moving or free-falling at high speeds.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Adjuster adjustment type structure] (SCK-**-0.3 or more)
Due to constant resistance throughout the stroke, the object's speed is uniformly decelerated.
Resistance can be shifted to high or low by adjusting, so collision energy can be absorbed appropriately.

[Effective for high speed travel, free fall applications]
Effective for energy absorption of high-speed travel (especially 2 m/s or more) and free fall.

| Model No. | Product name | Max. absorbed energy (J) | Thread size (mm) | Stroke length (mm) | Remarks |
|---|---|---|---|---|---|
| SCK-00 | Basic | 0.049 to 588 | M10 x 1.0, M12 x 1.0, M16 x 1.0, M20 x 1.0, M25 x 1.5, M30 x 1.5, M40 x 1.5, M45 x 1.5, M14 x 1.5, M20 x 1.5, M27 x 3.0 | 7, 10, 15, 25, 40, 60, 70, 30 | |
| SCK-FA | Flange | 0.049 to 588 | M10 x 1.0, M12 x 1.0, M16 x 1.0, M20 x 1.0, M25 x 1.5, M30 x 1.5, M40 x 1.5, M45 x 1.5, M14 x 1.5, M20 x 1.5, M27 x 3.0 | 7, 10, 15, 25, 40, 60, 70, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only