Product Details
Shock absorbers
Adjustable shock absorber
- Model No.
- FCK
An extensive product lineup of 32 types is available in three levels: low speed (1 m/s), medium speed (2 m/s) and high speed (3 m/s). An adjuster easily adjusts the impact energy absorption performance according to the impact condition.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[3 shock absorbing mechanisms: low speed]
Single hole orifice structure.
8 models are available.
[3 shock absorbing mechanisms: medium speed]
Porous irregular orifice structure.
12 models are available.
[3 shock absorbing mechanisms: high speed]
Porous orifice structure.
12 models are available.
[High-efficiency threading]
An externally threaded outer pipe has a large surface area and a structure that efficiently releases heat.
[Operating temperature -5 to 70°C]
Can be used in a wide temperature range with special oil.
Model No. | Product name | Max. absorbed energy (J) | Thread size (mm) | Stroke length (mm) | Remarks |
---|---|---|---|---|---|
FCK-L | Low speed | 1.5 to 79.3 | M10 x 1.0, M12 x 1.0, M14 x 1.5, M16 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5 | 8, 10, 12, 16, 30, 40, 25 | |
FCK-M | Medium speed | 1.8 to 720 | M10 x 1.0, M12 x 1.0, M14 x 1.5, M16 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5, M30 x 1.5, M36 x 1.5, M42 x 1.5 | 8, 10, 12, 16, 30, 40, 25, 35, 50, 80 | |
FCK-H | High speed | 1.8 to 720 | M10 x 1.0, M12 x 1.0, M14 x 1.5, M16 x 1.5, M20 x 1.5, M25 x 1.5, M27 x 1.5, M30 x 1.5, M36 x 1.5, M42 x 1.5 | 8, 10, 12, 16, 30, 40, 25, 35, 50, 80 |
- Search Conditions
- Model No.
- Product Category
- Pneumatic cylinders
- Shock absorbers
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only