Product Details
Filters
Large main line filter (oil free)
- Model No.
- AF5000
A stainless steel vessel is used to eliminate concerns about rust, and to supply perfectly clean high quality air. Incorporated energy saving element / remote control possible.
[Applicable compressor] 95 kW to 1450 kW
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[SUS vessel provided]
For oil-free, SUS304 is used for all models.

[Incorporated energy saving element]
Reduced pressure loss to half compared to conventional models.

[Unique drain discharge system]
Forcible discharge method, while new auto-drain with air loss zero is used.
[Remote control possible]
Element control enabled by differential pressure switch outputting alarm signal.

[Easy maintenance]
Easy element replacement just by removing the upper flange.

Model No. | Product name | Filtration (μm) | Applications | Remarks |
---|---|---|---|---|
AF5000P | Main line filter | 3 | Pre-filter | |
AF5000S | Micro alescer | 0.3 | Oil removing filter | |
AF5000M | Micro alescer | 0.01 | High-performance oil removing filter | |
AF5000X | Micro alescer | - | Deodorizing filter |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only