Product Details
Guided cylinders
Guided cylinder
- Model No.
- STM
This is a super compact guided cylinder that provides high freedom in mounting and abundant varia tions, with attention to ease of use and of selection.
- Industry
- Environmental durability

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[2 types, metal bush bearing and ball bearing according to application]
Ball bearing (STM-B) rod non-rotating accuracy ±0.08 mm.Highly rigid and lateral load resisting structure.

[Smallest model is 33 mm wide and 15.5 mm high]
Super compact space saving type in guided cylinders.

[Piping direction includes common piping from the rear (optional) as well as the front]
Piping is simplified, improving the visibility of the cylinder switch.

[Side mounting of cylinder is supported.]
Multiple units can be installed even in small spaces.

[Ideal for conveyor for small parts]
Suitable for a wide range of applications such as positioning, clamp, press fit, lifter, pusher.

| Model No. | Product name | Bore size | Stroke length | Remarks |
|---|---|---|---|---|
| STM-M | Double acting | φ6, φ10 | 5, 10, 15, 20 | |
| STM-M | Double acting | φ6, φ10 | 5, 10, 15, 20 | |
| STM-B | single rod | φ6, φ10 | 5, 10, 15, 20 | |
| STM-B-P7 | single rod clean-room specifications | φ6, φ10 | 5, 10, 15, 20 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only