Product Details
Guided cylinders
Guided cylinder
- Model No.
- STG
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Supports high load]
Improved lateral load proof characteristics and stable operation by improving the metal bearing material and bearing structure.
[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.
[Reduction of weight and resource saving] Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.
[2 directions for piping, 3 types of mounting]
Piping processing is easy and the visibility of the cylinder switch is improved.
[Supports a wide range of applications and environments]
Wide range of choices to respond to various applications / environments.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
STG-M | Double acting / single rod / metal bush bearing | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
STG-B | Double acting / single rod / ball bearing | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
STG-※-※C | Double acting / rubber-air cushioned | φ32, φ40, φ50, φ63 | |
STG-※C | Double acting / air cushioned | φ16, φ20, φ25, φ32, φ40, φ50, φ63 | |
STG-※Q | Double acting / position locking | φ20, φ25, φ32, φ40, φ50, φ63 | |
STG-※G | Double acting / rubber scraper | φ20, φ25, φ32, φ40, φ50, φ63 | |
STG-※G1 | Double acting / coil scraper | φ20, φ25, φ32, φ40, φ50, φ63 | |
STG-MG2 | Double acting / coolant proof scraper (NBR) | φ20, φ25, φ32, φ40, φ50, φ63 | |
STG-MG3 | Double acting / coolant proof scraper (FKM) | φ20, φ25, φ32, φ40, φ50, φ63 | |
STG-※G4 | Double acting / anti-spatter adherence type | φ40, φ50, φ63 | |
STG-MG5 | Double acting / environment-resistant scraper | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
STG-B-P7 | Double acting / single rod clean-room specifications | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only