Product Details
Guided cylinders
Guided cylinder
- Model No.
- STS・STL
This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Optimized body structure for short stroke and long stroke with guides on both sides realizes high accuracy, high rigidity and space saving. Various variations to adapt to various applications and environments such as lifter, pusher, etc.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Max. stroke length 400 mm]
Long stroke type STL supports a wide range of applications, from φ8 to φ16 with a max. stroke length of 200 mm, φ20 to φ80 with a max. stroke length of 400 mm.
[Increased equipment accuracy when embedded]
Two guide rods with metal bush bearing or ball bearing.
High non-rotating accuracy and deflection, contributing to increased accuracy of the equipment into which it is integrated.
[Can be used with high load]
Cylinder with two guide rods, highly rigid and resistant to lateral load.
[Selection of end plate material]
Aluminum (standard) or steel (option) end plate can be selected.
[Enabling a compact system] Additional rotation-stop mechanism is not necessary thanks to the guide rods, contributing to downsizing of equipment for assembly.
| Model No. | Product name | Bore size | Remarks |
|---|---|---|---|
| STS/L -M/B | Double acting / single rod | φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
| STS/L -※P | Double acting / stroke adjustable (push) | φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※T | Double acting / heat resistance | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※T2 | Double acting / packing material fluoro rubber | φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※-※C | Double acting / rubber cushioned | φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※C | Double acting / air cushioned | φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※Q | Double acting / position locking | φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※F | Double acting / fine speed | φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※O | Double acting / low speed | φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※G | Double acting / rubber scraper | φ8, φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
| STS/L -※G1 | Double acting / coil scraper | φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※G2 | Double acting / coolant proof scraper (NBR) | φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※G3 | Double acting / coolant proof scraper (FKM) | φ20, φ25, φ32, φ40, φ50, φ63, φ80 | |
| STS/L -※G4 | Double acting / anti-spatter adherence | φ40, φ50, φ63, φ80 | |
| STS/L -※V | Double acting / valve equipped | φ20, φ25, φ32, φ40, φ50, φ63 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only