Product Details
Guided cylinders
Unit cylinder
- Model No.
- UCA2
Twin rod & double rod structure with built-in shock absorber makes it ideal for transporting with less shock and noise while called on for high thrust.
- Industry
- Environmental durability

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Two use methods]
Select from two fixing methods: body fixing and end plate fixing according to the application.

[Linearity]
As it is a twin rod type, it has excellent raceway linearity and the ball bearing type realizes higher accuracy and longer life.
[Compact and high thrust]
Slim, compact body with high thrust of parallel double pistons.
[Shock absorber integrated]
With soft stop function, transport with less shock is possible.
[Adjustable stroke length]
Adjustment between standard stroke lengths is optionally available.
| Model No. | Product name | Bore size | Magnet for switch | Remarks |
|---|---|---|---|---|
| UCA2 | Double acting / double rod / metal bush bearing | φ10, φ16, φ25, φ32 | None | |
| UCA2-L | Double acting / double rod / metal bush bearing with switch | φ10, φ16, φ25, φ32 | Yes | |
| UCA2-B | Double acting / double rod / ball bearing | φ10, φ16, φ25, φ32 | None | |
| UCA2-BL | Double acting / double rod / ball bearing with switch | φ10, φ16, φ25, φ32 | Yes |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only