Product Details
Accessories
Floating Joint
- Model No.
- FJ
This floating joint eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
Easy centering, parallelism alignment
Compact and high tensile / compression force permissible
With dust cover

Filled with lubricant and not requiring lubrication

Oscillating angle ±5°

| Model No. | Product name | Thread size | Compatible cylinder bore | Remarks |
|---|---|---|---|---|
| FJ-0 | Basic | M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5 | φ6, φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 | |
| FJ-L | Foot | M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5 | φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 | |
| FJ-F | Flange | M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5 | φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only