Product Details
Accessories
Simplified floating fitting
- Model No.
- FK
This simplified floating fitting eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
Easy centering / parallelism alignment
This can be set quickly
Model No. | Product name | Thread size | Compatible cylinder | Remarks |
---|---|---|---|---|
FK-※‐N | Male thread | M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.5, M16 x 2.0, M20 x 2.5 | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
FK | Female thread | M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5 | φ6, φ10, φ12, φ16, φ20, φ25, Fφ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only