Product Details

Accessories

Simple Flow Controller

Model No.
FK

This simple flow controller eliminates misalignment and parallelism defects during cylinder mounting, and realizes smooth rod actuation.

Industry
  • Features
  • Variations

Easy centering / parallelism alignment

This can be set quickly

Model No. Product name Thread sizeCompatible cylinder Remarks
FK-※‐NMale threadM3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.5, M16 x 2.0, M20 x 2.5φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
FKFemale threadM3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M12 x 1.5, M14 x 1.5, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5φ6, φ10, φ12, φ16, φ20, φ25, Fφ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100

Return to Product List