Product Details
Accessories
Rod eye
- Model No.
- Rod eye Clevis
Rod eyes compatible with many cylinders are available.
- Industry
- Documents / Download
Digital Catalog
CKD plus Members Only
[Diverse lineup]
Rod eye (I) and rod clevis (Y) are available for each model of the cylinder.
Rod clevis has pin and snap ring attached.
Model No. | Product name | Applicable bore size | Thread size | Remarks |
---|---|---|---|---|
※-I | Rod eye | φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100, φ125, φ140, φ160, φ180, φ200, φ250 | M4, M5, M6, M8 x 1.0, M8, M10 x 1.25, M12 x 1.5, M14 x 1.5, M14, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5, M56 x 2 | |
※-Y | Rod clevis | φ10, φ12, φ16, φ20, φ25, φ30, φ32, φ40, φ50, φ63, φ75, φ80, φ100, φ125, φ140, φ160, φ180, φ200, φ250 | M4, M5, M6, M8 x 1.0, M8, M10 x 1.25, M12 x 1.5, M14 x 1.5, M14, M16 x 1.5, M18 x 1.5, M22 x 1.5, M26 x 1.5, M30 x 1.5, M36 x 1.5, M40 x 1.5, M45 x 1.5, M56 x 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only