Product Details
Parallel hands
Linear Slide Hand
- Model No.
- LSH
High rigidity is achieved by integrating the guide rail, master jaw, and hand with linear slide.
In addition, the mounting direction can be selected from three types (axial (upper), horizontal and vertical), increasing the freedom of design.
[Operating stroke length:] 4, 6, 10, 14 mm
- Industry
- Handling
![](../../src/product_img/product_img_1656_XcsT_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Gently grips]
Types with unique shockless mechanism are also available.
Grips the workpiece gently even at high speeds. (Custom order)
![](../../src/features_img/features_img_1659_qfFI_fg.jpg)
[High rigidity / high precision]
High rigidity and high accuracy are achieved with a structure integrating the guide rail and master key.
![](../../src/features_img/features_img_1662_CASs_fg.jpg)
[Easy installation]
In addition, the mounting direction can be selected from three types (axial (upper), horizontal and vertical).
![](../../src/features_img/features_img_1698_Q0E8_fg.jpg)
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Option | Remarks |
---|---|---|---|---|---|
LSH | Double acting | φ10, φ16, φ20, φ25 | M3, M5 | - | |
LSH-※-C | Double acting shockless | φ10, φ16, φ20, φ25 | M3, M5 | Shockless |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only