Product Details

Parallel hands

Linear Slide Hand

Model No.
LSH

High rigidity is achieved by integrating the guide rail, master jaw, and hand with linear slide.
In addition, the mounting direction can be selected from three types (axial (upper), horizontal and vertical), increasing the freedom of design.
[Operating stroke length:] 4, 6, 10, 14 mm

Industry
  • Handling
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Gently grips]
Types with unique shockless mechanism are also available.
Grips the workpiece gently even at high speeds. (Custom order)

[High rigidity / high precision]
High rigidity and high accuracy are achieved with a structure integrating the guide rail and master key.

[Easy installation]
In addition, the mounting direction can be selected from three types (axial (upper), horizontal and vertical).

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Bore sizePort sizeOption Remarks
LSHDouble actingφ10, φ16, φ20, φ25M3, M5-
LSH-※-CDouble acting shocklessφ10, φ16, φ20, φ25M3, M5Shockless

Return to Product List