Product Details
Filters
Large main line filter
- Model No.
- AF3000
Simple system configuration is realized thanks to a unified design of filter vessels.
Incorporated energy saving element / differential pressure gauge is equipped as standard.
[Applicable compressor] 95 kW to 1450 kW
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Incorporated energy saving element]
Incorporated low pressure loss element. Pressure loss is reduced by approx. 1/2 of conventional products.

[Differential pressure gauge provided as standard]
Demand management of elements is easy.

[Stand provided as standard]
Easy pipe design and plumbing.
[Easy maintenance]
Easy element replacement just by removing the upper flange

Model No. | Product name | Filtration (μm) | Applications | Remarks |
---|---|---|---|---|
AF3000P | Main line filter | 3 | Pre-filter | |
AF3000S | Micro alescer | 0.3 | Oil removing filter | |
AF3000M | Micro alescer | 0.01 | High-performance oil removing filter | |
AF3000X | Micro alescer | - | Deodorizing filter |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only