Product Details
Parallel hands
Parallel hand
- Model No.
- HAP
Special cam type compact parallel hand, making combination adjustments unnecessary.
[Operating stroke length:] 8, 16, 26, 41 mm
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Lightweight and compact]
Parallel type with highly efficient gripping power through bearing and special cam.
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.
[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.
[Easy mounting]
There are three mounting surfaces, and installation from any direction is possible.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HAP-※ | Double acting | φ15, φ20, φ25, φ40 | M3, M5, Rc1/8 | |
HAP-※-O | Single acting (normally open) | φ15, φ20, φ25, φ40 | M3, M5, Rc1/8 | |
HAP-※-C | Single acting (normally closed) | φ15, φ20, φ25, φ40 | M3, M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only