Product Details

Parallel hands

Parallel hand

Model No.
HAP

Special cam type compact parallel hand, making combination adjustments unnecessary.
[Operating stroke length:] 8, 16, 26, 41 mm

Industry
  • Features
  • Variations

[Lightweight and compact]
Parallel type with highly efficient gripping power through bearing and special cam.
The body has an easily handled lightweight and compact design and demonstrates powerful gripping power.

[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.

[Easy mounting]
There are three mounting surfaces, and installation from any direction is possible.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Bore sizePort size Remarks
HAP-※Double actingφ15, φ20, φ25, φ40M3, M5, Rc1/8
HAP-※-OSingle acting (normally open)φ15, φ20, φ25, φ40M3, M5, Rc1/8
HAP-※-CSingle acting (normally closed)φ15, φ20, φ25, φ40M3, M5, Rc1/8

Return to Product List