Product Details
Parallel hands
Miniature cross roller parallel hand
- Model No.
- BSA2
Miniature type allowing multiple-unit mounting.
[Operating stroke length] 4 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[High precision / smooth operation]
Cross roller guide is adopted in the slide part.
Preload is applied with no play, realizing high precision and smooth movement,
[Miniature]
Total length 50 mm. Width 25 mm. Just 10 mm thin miniature type.
Ideal for transporting and assembling small workpieces.
[Easy mounting]
Side mounting (tap and through hole), top mounting (tap) possible.
Multiple mounting for simultaneous clamping of multiple workpieces is possible.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Bore size | Port size | Remarks |
|---|---|---|---|---|
| BSA2-※ | Double acting | φ6 | M3 | |
| BSA2-※-O | Single acting (normally open) | φ6 | M3 | |
| BSA2-※-C | Single acting (normally closed) | φ6 | M3 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only