Product Details
Parallel hands
Compact cross roller parallel hand
- Model No.
- BHA・BHG
Parallel hand capable of high precision and smooth operation with cross roller guide.
[Operating stroke length] 5, 9, 11, 15 mm
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision, smooth operation]
Cross roller guide is adopted in the slide part. Preload is applied with no play, realizing high precision and smooth movement,
[Compact and powerful gripping force]
Highly rigid, withstanding large moment loads with a long holding mechanism that overlaps the slide part.
[Open / close confirmation switch]
2 proximity switches can be installed.
[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover, and environmental resistance is improved.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
BHA-※ | Double acting | - | φ12, φ16, φ20, φ25 | M3, M5 | |
BHA-※-O | Single acting (normally open) | - | φ12, φ16, φ20, φ25 | M3, M5 | |
BHA-※-C | Single acting (normally closed) | - | φ12, φ16, φ20, φ25 | M3, M5 | |
BHG-※ | Double acting | With rubber cover | φ12, φ16, φ20, φ25 | M3, M5 | |
BHG-※-O | Single acting (normally open) | With rubber cover | φ12, φ16, φ20, φ25 | M3, M5 | |
BHG-※-C | Single acting (normally closed) | With rubber cover | φ12, φ16, φ20, φ25 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only