Product Details
Parallel hands
Linear guide hand
- Model No.
- LHA・LHAG
Hand designed for the high durability required to handle higher-speed devices.
[Operating stroke length]
LHA: 4, 5, 9, 11, 15, 20 mm
LHAG: 5, 9, 11, 15, 20 mm
- Industry
- Handling

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High rigidity / high precision/long service life]
High rigidity, high precision and long service life are realized by adopting an integrated linear guide.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
LHA-※ | Double acting | - | φ6, φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHA-※-O | Single acting (normally open) | - | φ6, φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHA-※-C | Single acting (normally closed) | - | φ6, φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHAG-※ | Double acting | With nitrile rubber guard | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHAG-※-O | Single acting (normally open) | With nitrile rubber guard | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHAG-※-C | Single acting (normally closed) | With nitrile rubber guard | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHAG-※-F | Double acting | With fluoro rubber guard | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
LHAG-※-T | Double acting | With silicone rubber guard | φ12, φ16, φ20, φ25, φ32 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only