Product Details

Parallel hands

Linear guide hand

Model No.
LHA・LHAG

Hand designed for the high durability required to handle higher-speed devices.

[Operating stroke length]
LHA: 4, 5, 9, 11, 15, 20 mm
LHAG: 5, 9, 11, 15, 20 mm

Industry
  • Handling
  • Features
  • Variations

[High rigidity / high precision/long service life]
High rigidity, high precision and long service life are realized by adopting an integrated linear guide.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name OptionBore sizePort size Remarks
LHA-※Double acting-φ6, φ12, φ16, φ20, φ25, φ32M3, M5
LHA-※-OSingle acting (normally open)-φ6, φ12, φ16, φ20, φ25, φ32M3, M5
LHA-※-CSingle acting (normally closed)-φ6, φ12, φ16, φ20, φ25, φ32M3, M5
LHAG-※Double actingWith nitrile rubber guardφ12, φ16, φ20, φ25, φ32M3, M5
LHAG-※-OSingle acting (normally open)With nitrile rubber guardφ12, φ16, φ20, φ25, φ32M3, M5
LHAG-※-CSingle acting (normally closed)With nitrile rubber guardφ12, φ16, φ20, φ25, φ32M3, M5
LHAG-※-FDouble actingWith fluoro rubber guardφ12, φ16, φ20, φ25, φ32M3, M5
LHAG-※-TDouble actingWith silicone rubber guardφ12, φ16, φ20, φ25, φ32M3, M5

Return to Product List