Product Details
Parallel hands
Cross roller parallel hand
- Model No.
- HKP
Smooth operation with bearing mechanism.
Bearings realize high precision with cross roller guide.
[Operating stroke length] 24, 30, 36, 40, 60 mm
- Industry
![](../../src/product_img/product_img_1446_Vszn_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision, smooth operation]
Cross roller bearing mechanism is adopted in the slide part.
Achieves high precision and smooth movement.
[Compact high rigidity]
Compact and rigid enough to withstand large moment loads with a long holding mechanism that overlaps the slide part.
[Improved environmental resistance]
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HKP-※ | Double acting | - | φ32, φ40, φ50, φ63, φ80 | M5, Rc1/8, Rc1/4 | |
HKP-※-O | Single acting (normally open) | - | φ32, φ40, φ50, φ63 | M5, Rc1/8 | |
HKP-※-C | Single acting (normally closed) | - | φ32, φ40, φ50, φ63 | M5, Rc1/8 | |
HKP-※-G | Double acting | With nitrile rubber guard | φ32, φ40, φ50, φ63 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only