Product Details

Low-profile Parallel Hand

Thin parallel hand

Model No.
HLA・HLB・HLAG・HLBG

Thin and compact parallel hand.
Smooth operation realized with high precision, and environmental resistance achieved if rubber cover is attached.
[Operating stroke length]
HLA/HLAG: 15, 20, 25 mm
HLB/HLBG: 13, 18, 23 mm

Industry
  • Features
  • Variations

[Bush guide] (HLA / HLAG Series)
Uses a shock resistant bush guide.

[Supports both large and small workpieces]
Compact design with low overall height.
Operating stroke length of the jaw is long and combination adjustments are unnecessary.

[Cross roller type] (HLB / HLBG series)
Cross roller type bearing guide realizes smooth and high precision operation.

[Improved environmental resistance] (HLAG / HLBG series)
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.

[Open / close confirmation switch]
switch(es) can be mounted.

Model No. Product name OptionBore sizePort size Remarks
HLADouble acting: Bush guide-Φ12, Φ15, Φ20M5
HLBDouble acting: Bearing guide-φ12, φ15, φ20M5
HLAGDouble acting: Bush guideWith nitrile rubber guardφ12, φ15, φ20M5
HLBGDouble acting: Bearing guideWith nitrile rubber guardφ12, φ15, φ20M5

Return to Product List