Product Details
Parallel hands
Thin parallel hand
- Model No.
- HLA・HLB・HLAG・HLBG
Thin and compact parallel hand.
Smooth operation realized with high precision, and environmental resistance achieved if rubber cover is attached.
[Operating stroke length]
HLA/HLAG: 15, 20, 25 mm
HLB/HLBG: 13, 18, 23 mm
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Bush guide] (HLA / HLAG Series)
Uses a shock resistant bush guide.
[Supports both large and small workpieces]
Compact design with low overall height.
Operating stroke length of the jaw is long and combination adjustments are unnecessary.
[Cross roller type] (HLB / HLBG series)
Cross roller type bearing guide realizes smooth and high precision operation.
[Improved environmental resistance] (HLAG / HLBG series)
Mist and dust are prevented from entering by installing a rubber cover to the slide part, and environmental resistance is improved.
[Open / close confirmation switch]
switch(es) can be mounted.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HLA | Double acting: Bush guide | - | Φ12, Φ15, Φ20 | M5 | |
HLB | Double acting: Bearing guide | - | φ12, φ15, φ20 | M5 | |
HLAG | Double acting: Bush guide | With nitrile rubber guard | φ12, φ15, φ20 | M5 | |
HLBG | Double acting: Bearing guide | With nitrile rubber guard | φ12, φ15, φ20 | M5 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Parallel hands
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only