Product Details

Low-profile Parallel Hand

Ultra-thin parallel hand

Model No.
HLD

Extremely thin / high rigidity. Powerful gripping force realized.
[Operating stroke length] 12, 16, 20, 30 mm

Industry
  • Handling
  • Features
  • Variations

[Ultra-thin]
Double twin cylinder realizes ultra-thin shape.

[High gripping power]
4 cylinders realize high gripping power.

[Load resistance]
Improved load resistance through a T-groove guide in the sliding section.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Bore sizePort size Remarks
HLDDouble actingφ8 x 4, φ12 x 4, φ16 x 4, φ20 x 4M3, M5

Return to Product List