Product Details
Parallel hands
Horizontal parallel hand
- Model No.
- HCP
Thin, lightweight and compact practical hand.
[Operating stroke length] 20, 30, 40 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.
[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.
[Thin, lightweight and compact]
The body is thin for easy handling.
Lightweight and compact.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Variation 2 | Bore size | Port size | Remarks |
|---|---|---|---|---|---|
| HCP | Double acting | - | φ12, φ20, φ32 | M5,RC1/8 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Parallel hands
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only