Product Details

Parallel hands

Horizontal parallel hand

Model No.
HCP

Thin, lightweight and compact practical hand.
[Operating stroke length] 20, 30, 40 mm

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.

[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.

[Thin, lightweight and compact]
The body is thin for easy handling.
Lightweight and compact.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Variation 2Bore sizePort size Remarks
HCPDouble acting-φ12, φ20, φ32M5,RC1/8

Return to Product List