Product Details
Wide Parallel Hand
Compact Wide Parallel Hand
- Model No.
- HMF
It is a wide parallel hand with a low overall height and a wide range of applications. Newly added to the variation is a coolant resistant specification. Durability is improved even in environments where coolant is splashed.
[Operation stroke]
HMF
Standard: 30, 40, 50, 70, 100 mm
Long stroke: 60/80/100/120/160/200mm
HMF-G
Standard: 30, 40, 50 mm
Long stroke 1: 60/80/100/120 mm
- Industry
- Handling

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Small / lightweight / compact]
Low overall height for effective utilization of limited space.
Body realizes a simple compact design.
[Powerful gripping force]
Double piston mechanism realizes powerful gripping force.
[Long stroke length]
Operating stroke length of the jaw is long and combination adjustments are unnecessary.
[Open / close confirmation switch]
2 proximity switches can be installed.
[Coolant resistant type]
A built-in scraper type has been added to the variation. It can be equipped with an improved coolant resistant cylinder switch.
| Model No. | Product name | Stroke | Bore size | Port size | Remarks |
|---|---|---|---|---|---|
| HMF | Double acting | 20~100mm | Φ12×2, Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
| HMF-※-L1 | Double acting | 60~160mm | Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
| HMF-※-L2 | Double acting | 80~200mm | Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
| HMF-G | Double acting, coolant resistant specifications | 30~50mm | φ16×2,φ20×2,φ25×2 | M5 | |
| HMF-G-※-L1 | Double acting, coolant resistant specifications | 60~100mm | φ16×2,φ20×2,φ25×2 | M5 | |
| HMF-G-※-L2 | Double acting, coolant resistant specifications | 80~120mm | φ16×2,φ20×2,φ25×2 | M5 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only