Product Details
Wide Parallel Hand
LM Guided Large Wide Parallel Hand
- Model No.
- HMFB
Wide parallel hand with LM guide which has low overall height and a wide range of combined use.
[Operating stroke length]
Long stroke 1: 100, 120, 160 mm
Long stroke 2: 120, 160, 200 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Small, lightweight and compact]
Low overall height for effective utilization of limited space.
Body realizes a simple compact design.
[Powerful gripping force]
Double piston mechanism realizes powerful gripping force.
[Long stroke length]
Operating stroke length of the jaw is long and combination adjustments are unnecessary.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Size | Bore size | Port size | Remarks |
|---|---|---|---|---|---|
| HMFB-※-L1 | Double acting | Long stroke 1 | φ25 x 2, φ32 x 2, φ40 x 2 | M5, Rc1/8 | |
| HMFB-※-L2 | Double acting | Long stroke 2 | φ25 x 2, φ32 x 2, φ40 x 2 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only