Product Details

Wide Parallel Hand

Wide Parallel Hand

Model No.
HFP

Combination adjustments are unnecessary, achieving compact practicality.
[Operating stroke length] 20, 30, 40, 60 mm

Industry
  • Features
  • Variations

[Compact / high output]
Efficiency is further improved by adopting the double cylinder system.

[Mounting]
Flexible layout possible from 3 directions on the mounting surface and 2 directions on the small jaw.

[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Bore sizePort size Remarks
HFPDouble actingφ16 x 2, φ25 x 2, φ32 x 2, φ40 x 2M5, Rc1/8

Return to Product List