Product Details
Wide Parallel Hand
Wide Parallel Hand
- Model No.
- HFP
Combination adjustments are unnecessary, achieving compact practicality.
[Operating stroke length] 20, 30, 40, 60 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact / high output]
Efficiency is further improved by adopting the double cylinder system.
[Mounting]
Flexible layout possible from 3 directions on the mounting surface and 2 directions on the small jaw.
[Combination adjustments unnecessary]
The operating stroke of the jaw is long, with a parallel clamp (centripetal action).
No troublesome adjustment required.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Bore size | Port size | Remarks |
|---|---|---|---|---|
| HFP | Double acting | φ16 x 2, φ25 x 2, φ32 x 2, φ40 x 2 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only