Product Details
Parallel hands
Thin long stroke parallel hand
- Model No.
- HLC
Realizes a thin linear guide with long stroke length, which also improves durability.
A wide range of variations according to specifications available.
[Operating stroke length]
Standard: 20, 30, 40, 50, 60, 70 mm
Long stroke 1: 60, 80, 100, 120, 140 mm
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Thin, with large open / close stroke]
Double piston system used, thin yet with high torque.
[High rigidity]
The guide pitch of the linear guide is long, realizing high rigidity.
[Wide variation]
Total of 6 sizes, 11 strokes available.
Selectable according to applications.
[Mounting]
Mountable with front through hole.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Variation 2 | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HLC | Double acting | - | φ8 x 2,φ12 x 2,φ16 x 2,φ20 x 2,φ25 x 2,φ30 x 2 | M3,M5 | |
HLC-※-L1 | Double acting | Long stroke 1 | φ12 x 2,φ16 x 2,φ20 x 2,φ25 x 2,φ30 x 2 | M3,M5 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Parallel hands
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only