Product Details
Parallel hands
Centering hand
- Model No.
- BHE
Demonstrates power in precision work with reliable high accuracy.
[Operating stroke length] 7, 10, 14, 16, 22 mm
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision]
Centering precision ±0.05 mm realized.
[High rigidity and high durability]
High hardness stainless steel achieves high rigidity and high durability.
[Open / close confirmation switch]
2 proximity switches can be installed.
| Model No. | Product name | Option | Bore size | Port size | Remarks |
|---|---|---|---|---|---|
| BHE-※ | Double acting | - | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
| BHE-※-D | Double acting | Open stroke adjustment mechanism | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
| BHE-※-E | Double acting | Close stroke adjustment mechanism | φ12, φ16, φ20, φ25, φ32 | M3, M5 | |
| BHE-※-DE | Double acting | Open and close stroke adjustment mechanism | φ12, φ16, φ20, φ25, φ32 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- Hands / chucks
- Parallel hands
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only