Product Details

Parallel hands

Centering hand

Model No.
BHE

Demonstrates power in precision work with reliable high accuracy.
[Operating stroke length] 7, 10, 14, 16, 22 mm

Industry
  • Features
  • Variations

[High precision]
Centering precision ±0.05 mm realized.

[High rigidity and high durability]
High hardness stainless steel achieves high rigidity and high durability.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name OptionBore sizePort size Remarks
BHE-※Double acting-φ12, φ16, φ20, φ25, φ32M3, M5
BHE-※-DDouble actingOpen stroke adjustment mechanismφ12, φ16, φ20, φ25, φ32M3, M5
BHE-※-EDouble actingClose stroke adjustment mechanismφ12, φ16, φ20, φ25, φ32M3, M5
BHE-※-DEDouble actingOpen and close stroke adjustment mechanismφ12, φ16, φ20, φ25, φ32M3, M5

Return to Product List