Product Details
Parallel hands
Mechanical hand
- Model No.
- BHA-FC
Mechanical hand that grips the outer diameter with spring force.
Ideal for rotary tables and shuttle mover hands where air piping cannot be used.
As packing is not used, it is also ideal for heat-resistant hands.
Open side supports high-speed tact with drive via external force, cam drive, etc.
[Operating stroke length] 5, 9, 11, 15, 20 mm
- Industry
- Conveyance
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Ideal for indexing tables]
Ideal for rotary tables and shuttle mover hands where air piping cannot be used.
[For heat resistant hand]
It is ideal for heat-resistant hands as a packing is not used and the outer diameter is gripped with spring force.
[Supports high tact]
Open side supports high-speed tact with drive via external force, cam drive, etc.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
BHA-FC | Mechanical hand | φ12, φ16, φ20, φ25, φ32 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only