Product Details
Fulcrum hands
High gripping wide angle hand
- Model No.
- HJD
High gripping power hand that allows wide angle 180°opening / closing.
[Open / close angle] -4° to 184°
- Industry
![](../../src/product_img/product_img_1374_V1k4_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[Wide angle open / close]
With the wide angle, vertical movement during pick & place is unnecessary and positioning is easy.
[High durability and high rigidity]
Repeatability, durability and rigidity are improved by adopting a piston guide.
[Gripping power]
Small, yet possessing strong gripping power with toggle mechanism.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HJD | Double acting | φ32, φ40, φ50, φ63 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only