Product Details

Fulcrum hands

High gripping wide angle hand

Model No.
HJD

High gripping power hand that allows wide angle 180°opening / closing.

[Open / close angle] -4° to 184°

Industry
  • Features
  • Variations

[Wide angle open / close]
With the wide angle, vertical movement during pick & place is unnecessary and positioning is easy.

[High durability and high rigidity]
Repeatability, durability and rigidity are improved by adopting a piston guide.

[Gripping power]
Small, yet possessing strong gripping power with toggle mechanism.

[Open / close confirmation switch]
2 proximity switches can be installed.

Model No. Product name Bore sizePort size Remarks
HJDDouble actingφ32, φ40, φ50, φ63M5, Rc1/8

Return to Product List