Product Details
Special cylinders
Air bearing actuator
- Model No.
- LBC
Air static pressure soft actuator based on non-contact air bearing mechanism with zero sliding resistance. The actuator enables sensitive and precise load control when combined with electro pneumatic regulator (EV).
- Industry
- Semiconductor manufacturing process (post-process)
- Implementation
![](../../src/product_img/product_img_356_L1S2_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Sliding resistance zero]
Completely contactless with zero sliding resistance, so thrust control linearly proportional to supply pressure with high response is possible.
![](../../src/features_img/features_img_2246_lbgs_fg.jpg)
[Clean]
There is no dust generation as it is completely contactless.
Model No. | Product name | Thrust (N) | Remarks |
---|---|---|---|
LBC-01 | Single acting / push | 1 | |
LBC-05 | Single acting / push | 5 | |
LBC-30 | Single acting / push | 10 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only