Product Details
Fulcrum hands
Thin wide angle hand
- Model No.
- HMD
NEW
Thin hand that allows wide angle 180° opening / closing.
It is thin, space-saving and flexible and makes line configurations possible.
Newly released Φ12, Φ20.
[Bore size] ∅12 to ∅25
[Open / close angle] -4° to 184°
[Gripping force] 16 to 120N
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Wide angle open / close]
With the wide angle, vertical movement during pick & place is unnecessary and positioning is easy.
[Gripping power]
Strong gripping power with toggle mechanism.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HMD | Double acting | Φ12~Φ25 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- Assembly
- New Products Only
- Discontinued Products Only