Product Details
Fulcrum hands
Wide angle hand
- Model No.
- HDL
Smooth movement without reaction is possible.
[Open / close angle] 0° to 180°
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Large opening angle]
Since there is no interference between the workpiece and jaw, the space taken up is small and no auxiliary slide is required.
[Easy installation]
There are three mounting surfaces, and installation from any direction is possible.
[Lightweight and compact]
Body is lightweight and compact.
Demonstrates powerful gripping force.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HDL-※ | Double acting | φ25, φ40 | M5, Rc1/8 | |
HDL-※-O | Single acting (normally open) | φ25, φ40 | M5, Rc1/8 | |
HDL-※-C | Single acting (Normally open: normally closed) | φ25, φ40 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only